Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9966.21 - Modular equipment carrier 160 - 240 mm
Bill of material
9966.21
CNSORDERNO
Art. No.
9966.21
BZ
Designation
Modular equipment carrier 160-240 mm, with universal mounting plate, for insulation thickness 160-240 mm
LOD
Level of Details
L
Length
220 mm
B
Width
110 mm
H
Height
160 - 240 mm
RK
Combination conduit entries M20/25
2
K
Combination
Leuchtenauslass / Montageplatte
S
Screw-in wall-plug
1x200 mm / 1x240 mm mm
ISOMAT
Insulation material
Neopor
CNSMAT
Material
Polyethylen
ES
Properties
Halogenfrei
GP
Glow wire
850 °C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-Number
372804409
CNSMASSEXACT
Individual net weight
283 g
CNSVOLUMEEXACT
Volume
9.094 l
CNSEAN
EAN-Code
7611614268743
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Modular device holder 160 - 240 mm with mounting plate and light outlet Installation in: Insulated external facades (EWIS / EIFS) Length x Width x Height/Depth: 220 x 110 x 160-240 mm. Made from polyethylene, insulation material Neopor, halogen-free, GWT 850 °C Article No.: 9916.21 / E-No.: 372 804 409
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices