Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9911.02 - Screw-down cover
Bill of material
9911.02
CNSORDERNO
Art. No.
9911.02
BZ
Designation
Screw-down cover, 185x130 mm
LOD
Level of detail
L
Length
185 mm
B
Width
130 mm
H
Height
3.5 mm
F
Color
RAL 9010
S
Screws
4 ST
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 910 608
CNSMASSEXACT
Individual net weight
67.000 g
CNSEAN
EAN-Code
7611614039534
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 185 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 4 Article number: 9911.02 / E-No.: 155 910 608
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9911.12 - Plug-in cover
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9299-77.03 - Quickbox® ECON Pro 3x1
    AGRO
    9909.02.25 - Cover with plug power socket
    AGRO
    9919.03 - Cover for wet areas aluminium withe seal
    AGRO
    9924 - Flush-mounted box 2x2
    AGRO
    9909.22.37.65 - Plug-in cover with insulated central screw
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9909.02.15 - Cover with plug power socket
    AGRO
    9922 - Flush-mounted box 2x1
    AGRO
    9919.10 - End cover
    AGRO
    9951 - Wall-outlet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices