Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9922 - Flush-mounted box 2x1
Bill of material
9922
CNSORDERNO
Art. No.
9922
BZ
Designation
Flush-mounted box 2x1, with cover and separation wall
LOD
Level of detail
L
Length
130 mm
B
Width
70 mm
T
Depth
70 mm
K
Combination
2x1
RK
Combination conduit entries M20/25
8
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 101 129
CNSMASSEXACT
Individual net weight
89.000 g
CNSEAN
EAN-Code
7611614073255
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 2x1 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 130 x 70 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 2x1 Combined leading-in tubes M20/25: 8x Article number: 9922 / E-No.: 372 101 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9951 - Wall-outlet
    AGRO
    9954.10 - Ceiling exit
    AGRO
    9957 - Telescopic support for electrical installations in concrete
    AGRO
    9924 - Flush-mounted box 2x2
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9902.21.14 - Combination back box size 1
    AGRO
    9921.70 - One place back box "the blue one"
    AGRO
    9923 - Flush-mounted box 3x1
    AGRO
    9923.30 - Flush-mounted box 3x1
    AGRO
    9955 - Wall-outlet
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9921 - NIS-Box with flap lid 1x1
    AGRO
    99.1234.850 - Flush mounting junction box 1x1 850°C
    AGRO
    9926.90 - "Flush-mounted box Feller Home-Panel 7"""
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices