Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9435-01 - Flamox®-S30E fire-protection housing for
Bill of material
9435-01
CNSORDERNO
Art. No.
9435-01
BZ
Designation
Flamox®-S30E fire-protection housing for, Energy-saving lamps/loudspeakers-H=220mm, Exit opening up to Ø 240 mm
LOD
Level of Details
L
Length
500 mm
B
Width
320 mm
T
Depth
220 mm
DZ
DIBt approval
Z-19.15-1623
AO
Exit opening Ø
<=240 mm
LHMAX
Max. luminaire or loudspeaker installation height
200 mm
VKFZ
VKF approval
14825 mm
ENO
E-No.
920 848 109
CNSMASSEXACT
Individual net weight
7700 g
CNSVOLUMEEXACT
Single volume
46.6 l
CNSEAN
EAN-Code
4013456470323
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Fire protection housing FlamoX® F30, for lights and loudspeakers Installation housing of galvanized metal with fire-retardant coating, for energy-saving lights or loudspeakers, outlet opening up to diameter 240 mm, in the case of square or rectangular cut-out max. diagonal 240 mm, light fitting installation height max. 200 mm, lamp power max. 52 W, suitable for low-loss (VVG) or electronic (EVG) control gear and required accessories, housing dimensions 500 x 320 x 220 mm (LxWxH), in one- or two-layer suspended ceilings with or without insulation, of F30 board construction materials according to DIN 4102 S. 4 or testing certificate of the ceiling manufacturer, tested according to DIN 4102-9, DIBt certification applied for (fire hazard from above and below) Please note: In the use of FlamoX® housings, KAISER fire protection sealant (Art. No. 9400-05) must be used, otherwise the certification does not apply. We recommend a cartridge of fire protection sealant for application to two FlamoX S 30 E -housings. Fire protection housing system for light fittings and loudspeakers For one- or two-layer, suspended EI30 fire protection ceilings Fire hazard from above and below Intelligent, automatic shielding Smoke-tight and halogen-free For new structures and for retrofitting of fire protection to existing structures VKF certification 14825 Article No.: 9435-01 / E-No.: 920 848 109
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    4561 - Arched tubing stand with nails
    AGRO
    9300-22 - Thermox® universal housing with front plate in mineral fibreboard
    AGRO
    4558 - Formwork unit 2x M20/25
    AGRO
    4552 - Formwork unit universal
    AGRO
    9901.02 - Plug-in cover with central fixing
    AGRO
    9320-20 - Thermox® housing
    AGRO
    9320-21 - Thermox® housing
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    9907 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    9907.21 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9908.21 - Flush mounting junction box, square
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices