Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9802 - On-wall junction box IP 54
Bill of material
9802
CNSORDERNO
Art. No.
9802
BZ
Designation
On-wall junction box, 100x100x45mm, without clamps, IP 54
LOD
Level of Details
L
Length
100 mm
B
Width
100 mm
H
Height
45 mm
F
Colour
RAL 7035
KK
Clamping range
9 - 14
CNSMAT
Material
Polyethylen
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
MINTEMP
minimal operation temperature
-5 °C
MAXTEMP
maximum operation temperature
60 °C
ENO
E-Number
152120328
CNSMASSEXACT
Weight
0.136 kg
CNSEAN
EAN-Code
7611614037936
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 100 x 100 x 45 mm Made from polyethylene, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 9-14 Colour: RAL 7035 Article No.: 9802 / E-No.: 152 120 328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9803.10 - On-wall junction box
    AGRO
    9803 - On-wall junction box IP 54
    AGRO
    9801 - On-wall junction box IP 54
    AGRO
    9803.12 - On-wall junction box IP 54
    AGRO
    9821 - On-wall junction box IP 54
    AGRO
    9803.06 - On-wall junction box
    AGRO
    9610 - Earthing cleat 1" - 1 1/4"
    AGRO
    9900.12 - Flush-mounted box 4x3
    AGRO
    9805 - On-wall junction box
    AGRO
    9806.065 - On-wall junction box IP 2x
    AGRO
    9806.120 - On-wall junction box IP 2x
    AGRO
    9820 - On-wall junction box IP 54
    AGRO
    9806.080 - On-wall junction box IP 2x
    AGRO
    9197-77 - Junction casing 235 x 205 x 72 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices