Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-63 - Install. housing, HaloX® 250 front part
Bill of material
1283-63
CNSORDERNO
Art. No.
1283-63
BZ
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 200 mm, facing concrete
LOD
Level of Details
DA
Ceiling exit (OD) Ø
200 mm
LB
Min. luminaire covering Ø
212 mm
ENO
E-No.
920896629
CNSMASSEXACT
Individual net weight
146.000 g
CNSVOLUMEEXACT
Single volume
2.040 l
CNSEAN
EAN-Code
4013456547384
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, front part Installation in: Fair-faced concrete Installation diameter Ø: 200 mm Light cover min. diameter Ø: 212 mm Aricle No. 1283-63 / E-No.: 920 896 629
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices