Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9916.68 - Upper frame for transition box 9916
Bill of material
9916.68
CNSORDERNO
Art. No.
9916.68
BZ
Designation
Upper frame for transition box 9916, 246x176x45 mm
LOD
Level of detail
L
Length
246 mm
B
Width
176 mm
T
Depth
45 mm
FA
For article number
9916 / 9916.21
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 990 908
CNSMASSEXACT
Individual net weight
111.340 g
CNSVOLUMEEXACT
Single volume
3.708 l
CNSEAN
EAN-Code
7611614261829
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Upper frame for transition box For article 9916, 9916.21 Length x Width x Depth: 246 x 176 x 45mm Upper frame for transistion box for in-situ concrete Of polypropylene, halogen-free, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Article number: 9916.68 / E-No.: 155 990 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices