Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9320-10 - Installation housing ThermoX® LED
Bill of material
9320-10
CNSORDERNO
Art. No.
9320-10
BZ
Designation
Installation housing ThermoX® LED
LOD
Level of Details
T
Depth
75 mm
FSEB
installation from front, cut hole Ø
74 mm
MAXD
max. ceiling outlet (DA) Ø
70 mm
MAXE
max. installation depth for the LED luminaires
60 mm
MAXL
max. lamp output
6.6 Watt
LSF
Cable entries
1 mm
CNSMASSEXACT
Individual net weight
44.1 g
CNSVOLUMEEXACT
Single volume
0.726 l
CNSEAN
EAN-Code
4013456544628
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 70 mm) (for square or rectangular cut-out, diagonal max. 70 mm) Height of inserted light: ________ mm (max. 60 mm); Lamp power: max. 6.6 W Housing height: 75 mm For installation from below suspended ceiling, cut hole Ø 74 mm Article No.: 9320-10 / E-No.: 920 849 509
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    9909.10 - Plug-in cover with diagonal support
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    9320-21 - Thermox® housing
    AGRO
    4560 - Tubing stand
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9911.02 - Screw-down cover
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
    AGRO
    4520.25 - Transition plug M25 for corrugated conduits
    AGRO
    9300-03 - Thermox® housing for rigid and pivoting LED luminaires
    AGRO
    4530 - Transition plug M20/25, for corrugated conduits
    AGRO
    9909.12 - Plug-in cover with angular fixing
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices