Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9821 - On-wall junction box IP 54
Bill of material
9821
CNSORDERNO
Art. No.
9821
BZ
Designation
On-wall junction box, 105x105x50mm, without clamps, IP 54
LOD
Level of Details
L
Length
105 mm
B
Width
105 mm
H
Height
50 mm
F
Colour
RAL 9010
KK
Clamping range
7 - 15
CNSMAT
Material
PC / ABS
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
MINTEMP
minimal operation temperature
-5 °C
MAXTEMP
maximum operation temperature
60 °C
ENO
E-Number
152140008
CNSMASSEXACT
Weight
0.124 kg
CNSEAN
EAN-Code
7611614064864
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 105 x 105 x 50 mm Made from PC /ABS, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 7-15 Colour: RAL 9010 Article No.: 9821 / E-No.: 152 140 008
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9803.12 - On-wall junction box IP 54
    AGRO
    9802 - On-wall junction box IP 54
    AGRO
    9820 - On-wall junction box IP 54
    AGRO
    9459-05 - Fire protection ceiling seal DS 90/74 mm
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    AGRO
    1159-24 - Universal equipent carrier
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9805 - On-wall junction box
    AGRO
    9908.01.21 - Flush mounting junction box, square
    AGRO
    9197-77 - Junction casing 235 x 205 x 72 mm
    AGRO
    9803.10 - On-wall junction box
    AGRO
    9801 - On-wall junction box IP 54
    AGRO
    9803 - On-wall junction box IP 54
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices