Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9911.03 - Moisture-proof cover alu, neoprene seal
Bill of material
9911.03
CNSORDERNO
Art. No.
9911.03
BZ
Designation
Moisture-proof cover alu, neoprene seal, 186x130x1.5 mm
LOD
Level of detail
L
Length
186 mm
B
Width
130 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
155 902 198
CNSMASSEXACT
Individual net weight
122.000 g
CNSVOLUMEEXACT
Single volume
0.228 l
CNSEAN
EAN-Code
7611614039329
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Waterproof cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 186 x 130 x 1.5mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9911.03 / E-No.: 155 900 198
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
    AGRO
    9919.03 - Cover for wet areas aluminium withe seal
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9914.01 - Box for formwork
    AGRO
    9911.12 - Plug-in cover
    AGRO
    9914.02 - Screw-down cover
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9926 - Flush-mounted box 3x2
    AGRO
    9966.11 - System equipment carrier 160 - 240 mm
    AGRO
    9299-77.06 - Quickbox ECON Pro® 3x2
    AGRO
    9922 - Flush-mounted box 2x1
    AGRO
    9909.02.25 - Cover with plug power socket
    AGRO
    9924 - Flush-mounted box 2x2
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices