Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9916 - Flush mounting transition box
Bill of material
9916
CNSORDERNO
Art. No.
9916
BZ
Designation
Flush mounting transition box, 250x180x120 mm
LOD
Level of detail
L
Length
250 mm
B
Width
180 mm
T
Depth
120 mm
AN
Number of nails
8
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 002 908
CNSMASSEXACT
Individual net weight
353.380 g
CNSVOLUMEEXACT
Single volume
4.118 l
CNSEAN
EAN-Code
7611614261744
RM25
Tube entries up to M25
12
RM32
Tube entries up to M32
8
RM40
Tube entries up to M40
4
GA
Extensive pull-out apertures
8
PA
Intake for Prefix
4
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 250 x 180 x 120mm Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Conduit entries: 12x M25; 8x M32; 4x M40 Big break-out openings: 8x Prefix admissions: 4 Number of nails: 8 Article number: 9916 / E-No.: 155 002 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices