Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9952 - Ceiling exit
Bill of material
9952
CNSORDERNO
Art. No.
9952
BZ
Designation
Ceiling exit, 90x90x59 mm
LOD
Level of detail
L
Length
90 mm
B
Width
90 mm
T
Depth
59 mm
DA
Ceiling exit (OD) Ø
45 mm
RK
Combination conduit entries M20/25
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 920 128
CNSMASSEXACT
Individual net weight
109.000 g
CNSVOLUMEEXACT
Single volume
0.820 l
CNSEAN
EAN-Code
7611614025919
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling exit Installation in: fair-faced concrete, concrete Length x Width x Depth: 90 x 90 x 59mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Ceiling outlet diametre (DA) Ø: 45mm Combined leading-in tubes M20/25: 4x Article number: 9952 / E-No.: 165 920 128
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices