Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9459-06 - Fire protection ceiling seal DS 90/120 mm
Bill of material
9459-06
CNSORDERNO
Art. No.
9459-06
BZ
Designation
Fire protection ceiling seal DS 90/120 mm, for fire protection ceilings EI30 - EI90, ceiling thickness from 150 - 300 mm
LOD
Level of Details
EO
Installation opening Ø
150 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Full capacity (Inner diameter 74 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25347 / 25348
PVCR
PVC conduits up to
M50
ENO
E-No.
121 819 048
CNSMASSEXACT
Individual net weight
1360 g
CNSVOLUMEEXACT
Single volume
14.322 l
CNSEAN
EAN-Code
4013456544703
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling penetration sealing system DS 90 / 120 mm, El 30-90 Ceiling penetration sealing system for installation in fire protection slabs (EI30 - EI90) of normal or aerated concrete. Tested in accordance with DIN EN1366-3 for fire protection sealing of ceiling penetrations (applied to the slab's upper surface), consisting of separable assembly sleeve with insulating edge protection and a box sealing system of type DS 90/120 mm. Suitable for retrofitting and enables cables to be added later without damaging the sealing system. Provides independent, smoke-tight sealing without need for additional application of sealant. For core hole drilling Ø 150 mm. Maximum use with cable or conduit bundles up to Ø 74 mm, mixed use, maximum cable diameter Ø 29 mm, conduits of polyolefin up to M63 and of PVC up to M50. Opening area 0.0043 m². VKF-certification: 25347 & 25348. For fire protection ceilings EI30-EI90 Quick, sealant-free installation Installation at upper side of ceiling slab Provides smoke-free sealing Article No.: 9459-06 / E-No.: 121 819 048
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices