Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9922.850 - Flush-mounted box 850°
Bill of material
9922.850
CNSORDERNO
Art. No.
9922.850
BZ
Designation
Flush-mounted box 850°
LOD
Level of detail
L
Length
130 mm
B
Width
70 mm
T
Depth
70 mm
RK
Combination conduit entries M20/25
14
K
Combination
2x1
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-No.
372 601 129
CNSMASSEXACT
Individual net weight
70.200 g
CNSVOLUMEEXACT
Volume
0.981 l
CNSEAN
EAN-Code
7611614238081
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount box For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 130 x 70 x 70 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Conduit combination entries (M20/25): 14 Combination: 1x2 Article No.: 9922.850 / E-No.: 372 601 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9924.850 - Flush-mounted box 2x2, GWFI 850°C
    AGRO
    9926.850 - Flush-mounted box 3x2, GWFI 850°C
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    AGRO
    9923.30.850 - Flush mounting box 1x3, GWFI 850°C
    AGRO
    9298-21.02 - QUICKBOX ECONⓇ
    AGRO
    9098-77.02 - QUICKBOX combination 2x1
    AGRO
    9928.850 - Flush-mounted box 4x2, GWFI 850°C
    AGRO
    9929.850 - Flush-mounted box 3x3, GWFI 850°C
    AGRO
    9197-77 - Junction casing 235 x 205 x 72 mm
    AGRO
    9192-77 - Junction casing 240 x 140 x 72 mm
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9098-77 - One-gang box - Swiss standard
    AGRO
    9909.01.850 - Flush mounting junction box, square, 850°
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices