Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9951 - Wall-outlet
Bill of material
9951
CNSORDERNO
Art. No.
9951
BZ
Designation
Wall-outlet, 90x45x50 mm
LOD
Level of detail
L
Length
90 mm
B
Width
45 mm
T
Depth
50 mm
DA
Ceiling exit (OD) Ø
30 mm
RK
Combination conduit entries M20/25
2
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 930 028
CNSMASSEXACT
Individual net weight
40.000 g
CNSVOLUMEEXACT
Single volume
0.290 l
CNSEAN
EAN-Code
7611614025902
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling exit Installation in: fair-faced concrete, concrete Length x Width x Depth: 90 x 45 x 50mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Ceiling outlet diametre (DA) Ø: 30mm Combined leading-in tubes M20/25: 2x Article number: 9951 / E-No.: 165 930 028
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9957 - Telescopic support for electrical installations in concrete
    AGRO
    9954.10 - Ceiling exit
    AGRO
    9955 - Wall-outlet
    AGRO
    9952 - Ceiling exit
    AGRO
    1281-00 - Installation housing, HaloX® 100
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    4520.20 - Transition plug M20 for corrugated
    AGRO
    9299-77 - Quickbox® ECON Pro 1x1
    AGRO
    9909.22.60 - Plug-in cover with diagonal support
    AGRO
    9926.90 - "Flush-mounted box Feller Home-Panel 7"""
    AGRO
    9909.10.37 - Plug-in cover with insulated central screw
    AGRO
    9909.02.23 - Cover with plug power socket
    AGRO
    9909.22.37.60 - Plug-in cover with insulated central screw
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices